Quantity | Unit price |
---|---|
150 - 1499 | £ 0.8272 |
1500 + | £ 0.3867 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Fitting Diameter | 69.0 mm |
Fitting Diameter | 2.717 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Flange Diameter | 74.4 mm |
Flange Diameter | 2.929 in |
Flange Thickness | 3.0 mm |
Flange Thickness | 0.118 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue