Quantity | Unit price |
---|---|
180 - 1999 | £ 0.7735 |
2000 + | £ 0.3622 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Fitting Diameter | 62.0 mm |
Fitting Diameter | 2.441 in |
Fitting Height | 11.0 mm |
Fitting Height | 0.433 in |
Flange Diameter | 68.5 mm |
Flange Diameter | 2.697 in |
Flange Thickness | 3.0 mm |
Flange Thickness | 0.118 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue