Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1026 |
10000 + | £ 0.0598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Inside Diameter | 8.2 mm |
Inside Diameter | 0.323 in |
Fitting Diameter | 11.0 mm |
Fitting Diameter | 0.433 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Flange Diameter | 17.0 mm |
Flange Diameter | 0.669 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue