Menu Search

Parallel Protection Plug 21.5 mm 25.5 mm 7.8 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

12183

35234 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1342
5000 + £ 0.0527
Standard pack: 5000

Order in multiple of 500

Total price:

£ 67.10

500 x £ 0.1342

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 19.5 mm
Fitting Diameter 21.5 mm
Fitting Height 7.8 mm
Flange Diameter 25.5 mm
Flange Thickness 1.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us