Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2566 |
5000 + | £ 0.1222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 7.5 mm |
Inside Diameter | 0.295 in |
Fitting Diameter | 7.5 mm |
Fitting Diameter | 0.295 in |
Fitting Height | 6.5 mm |
Fitting Height | 0.256 in |
Flange Diameter | 18.5 mm |
Flange Diameter | 0.728 in |
Flange Thickness | 2.0 mm |
Flange Thickness | 0.079 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue