Quantity | Unit price |
---|---|
1 - 9 | £ 9.03 |
10 - 19 | £ 8.13 |
20 - 49 | £ 7.68 |
50 - 99 | £ 7.22 |
100 + | £ 6.32 |
Grip Type | Threaded, Blind |
---|---|
d1 | 40.0 |
d2 | 14.0 |
d5 | M8 |
h2 | 25.0 |
t2 | 15.0 |
Weight g | 22.0 |
Finish | Unpolished |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue