Quantity | Unit price |
---|---|
1 - 9 | £ 26.03 |
10 - 19 | £ 23.43 |
20 - 49 | £ 22.13 |
50 - 99 | £ 20.82 |
100 + | £ 18.22 |
Grip Type | Threaded, Through |
---|---|
d1 | 80.0 |
d2 | 25.0 |
d5 | M16 |
d6 | 17.0 |
h2 | 50.0 |
t3 | 30.0 |
Weight g | 129.0 |
Finish | Polished |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue