Menu Search

Fibre Dust Cap with Chain SC Black

SC adapter dust cap and chain. The steel cap is threaded onto the connector to provide mechanical and environmental protection to unmated adaptors
Item code:

EFA02-14-ASS

2248 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + £ 4.293
Standard pack: 250

Order in multiple of 250

Total price:

£ 1,073.25

250 x £ 4.293

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type SC
Colour Black
Full Material Thermoplastic Elastomer;Stainless Steel
Includes Chain
Style 6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us