Quantity | Unit price |
---|---|
500 - 999 | £ 0.5325 |
1000 + | £ 0.5216 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Type | FC |
---|---|
Colour | Black |
Full Material | Polyvinyl Chloride |
Inside Diameter | 7.1 mm |
Inside Diameter | 0.28 in |
Inside Height | 8.0 mm |
Inside Height | 0.315 in |
Commodity Code | 3926909790 |
Includes | Nothing Included |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue