Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1939 |
5000 - 9999 | £ 0.1842 |
10000 + | £ 0.175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Accessory Type | Clip |
---|---|
Colour | Natural |
Maximum Cable Bundle Diameter | 5.1 mm |
Maximum Cable Bundle Diameter | 0.201 in |
Material Flammability Standard | UL94 V-0 |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue