Menu Search

OFBLT Mounting Saddle Clip 5.1 mm

Holds the 5mm OFBLT. The saddle is placed over the tubing and closed down to engage on the external grooves of the tube. Secure attachment is completed by pressing the retaining feet through the location holes
Item code:

OFTGSP-1-05-19

3900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1615
500 + £ 0.1574
Standard pack: 100

Order in multiple of 100

Total price:

£ 16.15

100 x £ 0.1615

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Clip
Colour Natural
Maximum Cable Bundle Diameter 5.1 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us