Quantity | Unit price |
---|---|
1 - 39 | £ 38.7923 |
40 + | £ 20.7418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Height | 26.0 mm |
---|---|
Body Height | 1.024 in |
Face Length | 93.0 mm |
Face Length | 3.661 " |
Face Width | 35.0 mm |
Face Width | 1.378 in |
Grip Range | 24.0 - 46.0 mm |
Grip Range | 0.945 - 1.811 in |
Overall Length | 109.0 mm |
Overall Length | 4.291 in |
Handle Finish | Powder Coated |
Handle Material | Die Cast Zinc Alloy |
Latch Material | Zinc Alloy |
Includes | Two keys supplied with each latch |
Latch Style | Compression Latch |
Key Type | Keyed Alike |
Locking Mechanism | Locking |
Trigger Type | Raised |
Mounting Orientation | Universal |
Special Features | Adjustable Compression Latch |
Commodity Code | 8301300000 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue