Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.2122 |
10000 + | £ 0.2081 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 50.0 mm |
---|---|
Base Diameter | 1.969 in |
Colour | Black |
Full Material | Polypropylene |
Bolt Down Base | Bolt Down |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue