Quantity | Unit price |
---|---|
20 - 199 | £ 1.0935 |
200 - 999 | £ 0.5161 |
1000 - 1999 | £ 0.5065 |
2000 - 2999 | £ 0.4956 |
3000 - 3999 | £ 0.486 |
4000 + | £ 0.475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 30.0 mm |
---|---|
Base Diameter | 1.181 in |
Length Under Head | 15.0 mm |
Length Under Head | 0.591 in |
Colour | Natural |
Base Full Material | Polyethylene;Steel |
Nail Material | Steel |
Type | Nail-On Glide with Base |
Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue