Quantity | Unit price |
---|---|
100 + | £ 0.972 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Head Type | Non-Releasable Head |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Material | PA |
Mounting Method | Push Fit |
Maximum Cable Bundle Diameter | 50.0 mm |
Maximum Cable Bundle Diameter | 1.969 in |
Minimum Loop Tensile Strength | 8.0 kg |
Minimum Loop Tensile Strength | 8.0 kg |
Overall Length | 202.0 mm |
Overall Length | 7.953 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue