Quantity | Unit price |
---|---|
1 - 4 | £ 46.4483 |
5 - 9 | £ 45.5272 |
10 + | £ 44.5921 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plate Height | 153.0 mm |
---|---|
Plate Height | 6.024 in |
Plate Length | 153.0 mm |
Plate Length | 6.024 in |
Plate Width | 32.3 mm |
Plate Width | 1.272 in |
Number of Holes | 25 |
Price per piece incl VAT | 54.6452 GBP |
Commodity Code | 3926909790 |
For Use With | 1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539 |
Flange Material | Polyamide |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue