Menu Search

Cable Entry System 15 Polyamide Black

This is a nylon plate that makes up a cable entry plate assembly. When used with the corresponding TPV grommet (to be ordered separately), the assembly provides IP65 protection and can be used in electrical cabinets and assemblies in a range of industries.
Item code:

1334529

44 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 30.9562
5 - 9 £ 30.3282
10 + £ 29.7141
Standard pack: 1

Order in multiple of 1

Total price:

£ 30.96

1 x £ 30.9562

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plate Height 108.0 mm
Plate Length 153.0 mm
Plate Width 32.3 mm
Number of Holes 15
Price per piece incl VAT 36.4192 GBP
Commodity Code 3926909790
For Use With 1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539
Flange Material Polyamide
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us