Menu Search

Wire Saddle Push In 3.0 mm 6.6 mm PA

Mini wire saddle is used to route cables within electrical and electronical applications. Keeps components tidy and easily accessible for further assembly or repair.
Item code:

MWSELF-1-4.1-01

650 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1658
5000 - 9999 £ 0.1526
10000 + £ 0.1441
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 165.80

1000 x £ 0.1658

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push In
Material PA
Saddle Type Standoff Micro
Compatible Hole Diameter 3.8 mm
Depth 4.1 mm
Inside Height 3.0 mm
Inside Width 6.6 mm
Maximum Panel Thickness 1.6 mm
Overall Width 9.1 mm
Panel Thickness Range 1.6 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
Style 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us