Quantity | Unit price |
---|---|
100 - 499 | £ 1.3964 |
500 + | £ 1.3691 |
Finish | No Finish |
---|---|
Cam Material | Steel |
Housing Material | PA |
Handle Type | Driver Tool Operated Handle |
Grip Range | 20.5 mm |
Grip Range | 0.807 in |
Mounting Hole Width | 14.2 mm |
Mounting Hole Width | 0.559 in |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Key Type | 6.0 mm Square Key |
Mounting Orientation | Universal |
Includes | No Includes |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue