Quantity | Unit price |
---|---|
1 - 99 | £ 9.2436 |
100 - 499 | £ 4.8055 |
500 + | £ 4.7097 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Cam Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Handle Type | Driver Tool Operated Handle |
Grip Range | 20.5 mm |
Grip Range | 0.807 in |
Knob Length | 1.6 mm |
Knob Length | 0.063 in |
Key Type | 6.0 mm Square Key |
Mounting Orientation | Universal |
Includes | No Includes |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue