Menu Search

Flat Cable Clamp Push In 15.2 mm PA

Mini Flat Cable Clamps used to organize and secure flat cables in a wide range of applications, from electronics assembly to industrial machinery. It helps maintain a tidy and organized environment, plus it is easy to install. Made of natural UL94-V-2 Nylon.
Item code:

FCCE-9-01

5974 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0903
5000 - 9999 £ 0.0885
10000 - 24999 £ 0.0868
25000 + £ 0.085
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 90.30

1000 x £ 0.0903

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Mounting Method Push In
Base Length 15.2 mm
Panel Thickness Range 1.0 - 1.2 mm
Square Size 4.0 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us