Quantity | Unit price |
---|---|
5 - 49 | £ 6.9054 |
50 - 249 | £ 3.5185 |
250 + | £ 3.4364 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 28.6 mm |
---|---|
Overall Length | 1.126 in |
Overall Thickness | 2.0 mm |
Overall Thickness | 0.079 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Colour | Black |
Finish | Powder Coated |
Full Material | Zamak ZnAl4Cu1;Steel |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue