Quantity | Unit price |
---|---|
5 - 49 | £ 9.7291 |
50 - 499 | £ 4.518 |
500 + | £ 4.4221 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.0 mm |
---|---|
Overall Length | 1.181 in |
Overall Thickness | 22.0 mm |
Overall Thickness | 0.866 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Pin Length | 53.0 mm |
Pin Length | 2.087 in |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Die Cast Zinc |
Mounting Method | Weld |
Mounting Orientation | Right & Left handed |
Pin Material | Stainless Steel |
Removability | Removable |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue