Quantity | Unit price |
---|---|
100 + | £ 1.3964 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Stainless Steel |
---|---|
Type | Standard Tie |
Maximum Cable Bundle Diameter | 203.0 mm |
Maximum Cable Bundle Diameter | 7.992 in |
Minimum Loop Tensile Strength | 45.4 kg |
Minimum Loop Tensile Strength | 100 lbs |
Overall Length | 679.0 mm |
Overall Length | 26.732 in |
Overall Width | 4.6 mm |
Overall Width | 0.181 in |
UL/CSA Description | UL E309388 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue