Menu Search

Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

This Ladder tie is made of stainless steel 316 and has an operating temperature range of - 80 °C to + 538 °C. The ladder design reduces possibility of slippage and offers a maximum cable bundle diameter of 145 mm.
Item code:

495174

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 2.0399
1000 + £ 1.9988
Standard pack: 100

Order in multiple of 100

Total price:

£ 203.99

100 x £ 2.0399

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Stainless Steel
Type Ladder
Maximum Cable Bundle Diameter 180.0 mm
Minimum Loop Tensile Strength 111.0 kg
Overall Length 610.0 mm
Overall Width 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us