Menu Search

Cable Tie 7.9 mm 520.0 mm 150.0 mm Stainless Steel

Item code:

495162

498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.9578
Standard pack: 100

Order in multiple of 100

Total price:

£ 195.78

100 x £ 1.9578

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Standard Tie
Maximum Cable Bundle Diameter 150.0 mm
Minimum Loop Tensile Strength 170.0 kg
Overall Length 520.0 mm
Overall Width 7.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us