Quantity | Unit price |
---|---|
50 - 249 | £ 1.1065 |
250 - 999 | £ 1.0831 |
1000 + | £ 1.0612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Hole Diameter | 20.5 mm |
---|---|
Compatible Panel Hole Diameter | 0.807 in |
Insert Diameter | 4.0 mm |
Insert Diameter | 0.157 in |
Full Material | Polyamide 6.6;Thermoplastic Elastomer |
Colour | Light Grey |
Thread Size | M20 |
Overall Height | 20.0 mm |
Overall Height | 0.787 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue