Menu Search

Masking Washer Plug 5.0 mm Natural

High-Temperature Washer Plugs mask surface area around hole and are used in plug threaded or plain holes.
Item code:

499025

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.0996
Standard pack: 500

Order in multiple of 500

Total price:

£ 49.80

500 x £ 0.0996

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Natural
Full Material Silicone Rubber
Washer Diameter 7.9 mm
Maximum Plug Diameter 5.8 mm
Commodity Code 3926909790
Minimum Plug Diameter 5.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us