Menu Search

Masking Washer Plug 3.7 mm Black

Item code:

461619

23567 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.3696
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 369.60

1000 x £ 0.3696

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Ethylene Propylene Diene Monomer
Washer Diameter 6.4 mm
Maximum Plug Diameter 6.4 mm
Commodity Code 3926909790
Minimum Plug Diameter 3.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us