Menu Search

Masking Washer Plug 1.60 mm 6.40 mm

High-Temperature Washer Plugs mask surface area around hole and are used in plug threaded or plain holes.
Item code:

43400

5805 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.084
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 84.00

1000 x £ 0.084

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Natural
Full Material Silicone Rubber
Washer Diameter 6.4 mm
Flange Diameter 6.40 mm
Maximum Plug Diameter 5.10 mm
Commodity Code 3926909790
Minimum Plug Diameter 1.60 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us