Quantity | Unit price |
---|---|
100 - 999 | £ 0.1678 |
1000 - 9999 | £ 0.0699 |
10000 + | £ 0.0686 |
Fitting Style | Push Fit |
---|---|
Colour | Pink |
Full Material | Silicone Rubber |
Washer Diameter | 9.0 mm |
Washer Diameter | 0.354 in |
Maximum Plug Diameter | 4.7 mm |
Maximum Plug Diameter | 0.185 in |
Commodity Code | 3926909790 |
Minimum Plug Diameter | 3.6 mm |
Minimum Plug Diameter | 0.142 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue