Quantity | Unit price |
---|---|
1 - 95 | £ 21.5254 |
96 + | £ 20.2374 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 50.0 m |
---|---|
Overall Length | 164.042 ft |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Colour | White |
Commodity Code | 7019699085 |
Full Material | Fibreglass Cloth |
Tape Type | Continuous Roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue