Quantity | Unit price |
---|---|
500 + | £ 0.2957 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Orange |
Compatible Thread Sizes (All) | 3/8-24,M10 |
Minimum Taper Diameter | 6.5 mm |
Minimum Taper Diameter | 0.256 in |
Maximum Taper Diameter | 11.5 mm |
Maximum Taper Diameter | 0.453 in |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue