Quantity | Unit price |
---|---|
25 + | £ 7.2836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Sizes (All) | M56 |
Minimum Taper Diameter | 47.6 mm |
Minimum Taper Diameter | 1.874 in |
Maximum Taper Diameter | 56.0 mm |
Maximum Taper Diameter | 2.205 in |
Overall Height | 25.4 mm |
Overall Height | 1 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue