Quantity | Unit price |
---|---|
10 - 49 | £ 35.7472 |
50 + | £ 35.0352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Minimum Taper Diameter | 82.6 mm |
Minimum Taper Diameter | 3.252 in |
Maximum Taper Diameter | 101.6 mm |
Maximum Taper Diameter | 4 in |
Overall Height | 38.1 mm |
Overall Height | 1.5 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue