Quantity | Unit price |
---|---|
1000 + | £ 0.0299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push On |
---|---|
Full Material | Silicone |
Colour | Natural |
Cap Inside Diameter | 3.5 mm |
Cap Inside Diameter | 0.138 in |
Inside Height | 25.4 mm |
Inside Height | 1 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue