Menu Search

Plug with Tab 15.9 mm Silicone Natural

This high temperature pull tab is made of natural Silicone and can withstand operating temperature up to 250 C. It is ideal for masking threaded and plain through holes of an outside diameter of 4.1 mm. The pull tab allows an easy pull from tight holes.
Item code:

39716

10686 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.1642
Standard pack: 500

Order in multiple of 500

Total price:

£ 82.10

500 x £ 0.1642

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flanged No
Fitting Style Push Fit
Colour Natural
Full Material Silicone Rubber
Overall Diameter 4.1 mm
Fitting Height 15.9 mm
Pull Tab Length 14.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us