Quantity | Unit price |
---|---|
500 + | £ 0.1309 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flanged | Yes |
---|---|
Fitting Style | Pull Tab |
Colour | Pink |
Full Material | Silicone Rubber |
Overall Diameter | 8.89 mm |
Overall Diameter | 0.35 in |
Fitting Height | 57.91 mm |
Fitting Height | 2.28 in |
Pull Tab Length | 26.2 mm |
Pull Tab Length | 1.031 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue