Quantity | Unit price |
---|---|
100 - 499 | £ 1.3827 |
500 - 999 | £ 1.354 |
1000 + | £ 1.3266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Silicone Rubber |
Overall Diameter | 20.2 mm |
Overall Diameter | 0.795 in |
Fitting Height | 16.0 mm |
Fitting Height | 0.63 in |
Pull Tab Length | 20.0 mm |
Pull Tab Length | 0.787 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue