Quantity | Unit price |
---|---|
500 + | £ 0.141 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Grey |
Full Material | Silicone Rubber |
Overall Diameter | 4.0 mm |
Overall Diameter | 0.157 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.626 in |
Pull Tab Length | 19.1 mm |
Pull Tab Length | 0.752 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue