Menu Search

Masking Plug 27.8 mm 33.5 mm 25.4 mm EPDM

Item code:

491694

694 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.7113
1000 + £ 1.6839
Standard pack: 100

Order in multiple of 100

Total price:

£ 171.13

100 x £ 1.7113

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material EPDM
Colour Black
Fitting Height 25.4 mm
Minimum Overall Diameter 27.8 mm
Maximum Overall Diameter 33.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us