Menu Search

Masking Plug 6.0 mm 8.0 mm 25.0 mm TPE

This masking flangeless plug is designed to mask holes without masking the surrounding surface area. The tapered design allows multiple hole diameters to be protected. It's ergonomically friendly profile design has a pull-tab for easy installation and removal. This part is made out of TPR which is acid resistant. Applications include lower temperature powder coating, e-coating, plating and anodizing.
Item code:

18410

202982 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 £ 0.3285
6000 + £ 0.0983
Standard pack: 6000

Order in multiple of 600

Total price:

£ 197.10

600 x £ 0.3285

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Thermo Plastic Elastomer
Colour Black
Fitting Height 25.0 mm
Minimum Overall Diameter 6.0 mm
Maximum Overall Diameter 8.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us