Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.042 |
5000 - 19999 | £ 0.0378 |
20000 + | £ 0.0341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Pitch Diameter | 0.8 mm |
Pitch Diameter | 0.031 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Head Type | Pan Head |
Drive Type | Slotted Drive |
Material | PA |
Finish | No Finish |
Colour | Natural |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue