Menu Search

Heavy Duty Adjustable Feet 100.0 mm M16 200.0 mm Black

Item code:

462438

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 + £ 40.6423
Standard pack: 8

Order in multiple of 8

Total price:

£ 325.14

8 x £ 40.6423

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Base Diameter 100.0 mm
Load Capacity 2000.0 kg
Thread Length 200.0 mm
Base Material PA
Base Type Swivel
Commodity Code 7326909890
Colour Black
Thread Material Mild Steel
Mount Type Threaded Stud
Thread Full Material Mild Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us