Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.4079 |
5000 + | £ 0.3997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Inside Height | 27.4 mm |
Inside Height | 1.079 in |
Inside Width | 31.0 mm |
Inside Width | 1.22 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 4 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue