Menu Search

Cable Grommet 12.5 mm 11.2 mm PA Natural

Locking Wire Saddle snaps into place. Holds and directs wires to help keep them clear of sensitive components and provides a clean build. Features a locking top entry system with easy finger-tip pressure installation.
Item code:

460324

24010 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.6982
Standard pack: 100

Order in multiple of 100

Total price:

£ 69.82

100 x £ 0.6982

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push In
Material PA
Saddle Type Rectangular
Compatible Hole Diameter 4.8 mm
Depth 4.8 mm
Height 18.0 mm
Inside Height 12.5 mm
Inside Width 11.2 mm
Maximum Panel Thickness 2.0 mm
Panel Thickness Range 2.0 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
Style 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us