Menu Search

Cable Grommet 10.5 mm 11.0 mm PA Natural

Locking Wire Saddle snaps into place. Holds and directs wires to help keep them clear of sensitive components and provides a clean build. Features a locking top entry system with easy finger-tip pressure installation.
Item code:

143000400002

18898 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1519
500 - 999 £ 0.1492
1000 + £ 0.1464
Standard pack: 100

Order in multiple of 100

Total price:

£ 15.19

100 x £ 0.1519

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push In
Material PA
Saddle Type Rectangular
Compatible Hole Diameter 4.8 mm
Compatible Panel Thickness Range 2.0 mm
Inside Height 10.5 mm
Inside Width 11.0 mm
Maximum Compatible Panel Thickness 2.0 mm
Maximum Panel Thickness 2.0 mm
Panel Thickness Range 2.0 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
Style 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us