Menu Search

Locating Plate 22.0 mm 9.0 mm Nylon

Locating Plate is made from Nylon 6 and offers quick mounting and removal of screens, secondary glazing and frames.
Item code:

076000100201

18724 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.2573
500 - 999 £ 0.2519
1000 + £ 0.2464
Standard pack: 250

Order in multiple of 250

Total price:

£ 64.33

250 x £ 0.2573

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 10.0 mm
Overall Width 9.0 mm
Overall Length 22.0 mm
Colour Grey
Full Material Nylon 6/6
Standard RoHs
Standard REACH
Standard UL
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us