Quantity | Unit price |
---|---|
10 - 99 | £ 5.5976 |
100 + | £ 5.4934 |
Thread Size | M8 |
---|---|
Knob Height | 26.0 mm |
Knob Height | 1.024 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Fitting Style | Insert |
Commodity Code | 3926300090 |
Overall Diameter | 50.0 mm |
Overall Diameter | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue