Quantity | Unit price |
---|---|
10 - 99 | £ 15.6449 |
100 + | £ 15.332 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Overall Height | 24.0 mm |
Overall Height | 0.945 in |
Thread Length | 8.2 mm |
Thread Length | 0.323 in |
Colour | Natural |
Fitting Style | Threaded |
Commodity Code | 7616999099 |
Overall Diameter | 40.0 mm |
Overall Diameter | 1.575 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue